??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
AirTAC
Description
3V - Manifold
Bill of material
3V100M1F
MODEL
Model
3V100M1F
STATIONS
Number of stations
TT
Thread type
B
22
u
mm
F
1/4"
u
G
25
u
mm
H
11.5
u
mm
K
39
u
L
19
u
mm
M
4.5 mm
O
16.0
u
mm
P
8
u
mm
Q
5
u
mm
S
38 mm
U
19
u
mm
U1
19
u
mm
W
19
u
mm
X
13
u
mm
Preview - Generation
Preview
3D
Dimension
2D