Catalog navigation
CAD model selection
Company
AirTAC
Description
7V series - Solenoid valve
Bill of material
7V130P06A050
ORDER
7V130P06A050
mm
TYPE
7V130P
mm
TUBE
Thread type
Quick fitting type
mm
PT
Port size
1/8"
mm
SV
standard voltage
AC220V
DC24V
AC110V
DC12V
mm
TL
Wire length
0.5m
2.0m
mm
TY
thread type
PT Thread
G Thread
NPT Thread
mm
A
132.0
mm
B
30.0
mm
BA
23.0
mm
BB
29.0
mm
BC
32.5
mm
C
15.0
mm
P
1/8"
mm
PA
60.5
mm
PB
1.6
mm
Q
1/8"
mm
QA
27
mm
QB
46.5
mm
T
1/8"
TA
52.0
mm
TB
16.0
mm
R
3.2
mm
RA
36.0
mm
RB
42.2
mm
RC
11.6
mm
S
M3X0.5
mm
SA
23.5
mm
SB
48.5
mm
SC
16.5
mm
Preview - Generation
Preview
3D
Dimension
2D