??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
AirTAC
Description
6v_series - Solenoid valve
Bill of material
6V130PM5A050
CNSTYPECODE
cnstypecode
6V130PM5A050
MODEL
Model
6V130P
u
TUBE
Tube
PT
Port Size
VOLTAGE
Voltage
LL
Line Length
TT
Thread Type
A
a
133.0
u
mm
B
b
32.0
u
mm
C
c
15.5
u
mm
BC
bc
24.0 mm
PA
pa
72.5
u
mm
PB
pb
0.0 mm
QA
qa
29.8 mm
QB
qb
58.0 mm
TA
ta
64.7 mm
TB
tb
15.4 mm
R
r
2.6
u
mm
RA
ra
34.0
u
mm
RB
rb
55.5
u
mm
RC
rc
11.0
u
mm
RD
rd
0.0 mm
S
s
φ3.2 mm
SA
sa
14 mm
SB
sb
65.5 mm
SC
sc
4 mm
P
M5X0.8 Inch
Q
q
M5X0.8 Inch
T
t
M5X0.8 Inch
Preview - Generation
Preview
3D
Dimension
2D