??
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
AirTAC
Description
4V100 - Solenoid Valve
Bill of material
4V130CM5A
MODEL
Ordering code
4V130CM5A
VALVE
Valve type
Double solenoid 5/3 way closed center
u
PORT
Port size
M5
u
U
Voltage
V
TYPE
Electrical entry
TT
Thread type
A
Port size
M5
u
B
27
u
mm
C
57.7
u
mm
D
0
u
mm
E
14
u
mm
F
64.3
u
mm
G
0
u
mm
MODELX
4V130C
u
PS
M5
u
Preview - Generation
Preview
3D
Dimension
2D