??
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
AirTAC
Description
S3 - Control Valve
Bill of material
S3BM5
MODEL
Model
S3BM5
TYPE
Valve type
PORT
Port size
M5x0.8
COLOR
Color code
TT
Thread type
A
Distance of thread holes
16
mm
B
Width of valve
26
mm
C
Position of thread hole
15.0
mm
D
Length of valve
30
mm
E
Height E
36
mm
F
Thread type
M5x0.8
G
Height of valve
16.5
mm
H
Position of thread hole
9.0
mm
I
Distance of thread holes
13.0
mm
J
Thread type
M5x0.8
Preview - Generation
Preview
3D
Dimension
2D