??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
AirTAC
Description
4H Series - Hand lever valve
Bill of material
4H330C08(P)
MODEL
Ordering code
4H330C08
VT
Valve type
PS
Port size
TT
Thread type
mm
PAB
P to A or B
A
101.0
u
mm
B
73.0
u
mm
C
40.5
u
mm
D
27
u
mm
E
94.0
u
mm
F
8.0
u
mm
G
87.0
u
mm
H
18 mm
I
24
u
mm
J
45
u
mm
K
22 mm
L
40
u
mm
M
27.5
u
mm
N
1/4"
u
O
1/4"
P
4.3 mm
Q
1.5
u
mm
Preview - Generation
Preview
3D
Dimension
2D