Catalog navigation
CAD model selection
Company
AirTAC
Description
3A200 - Air Valve
Bill of material
3A21008NO
MODEL
Model
3A210
VALVE
Valve type
Single air control
PZ
08
mm
ACTING
Acting type
Normally opened
Normally closed
TT
Thread type
PT
NPT
G
PORT
Port size
1/4"
L06
4.3 mm
T07
3.3 mm
Preview - Generation
Preview
3D
Dimension
2D