??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
AirTAC
Description
2KL150,2KL200,2KL250,2KL320,2KL400,2KL500 - Fluid control valve(Innernally Piloted and Normally Opened)
Bill of material
2KL25025A
MODEL
Ordering code
2KL25025A
PORT
Port size
25
u
VOLTAGE
Voltage
V
TYPE
Electrical entry
THREAD
Thread type
A
52.5 mm
B
80
u
mm
C
129.3
u
mm
D
92
u
mm
E
81.0
u
mm
F
8
u
mm
G
6.4
u
mm
H
36.0
u
mm
I
44.5
u
mm
J
Port size
1"
u
K
59
u
mm
K1
40.5
u
mm
Preview - Generation
Preview
3D
Dimension
2D