Catalog navigation
CAD model selection
Company
AirTAC
Description
2J - Valves
Bill of material
2JS20020Q40G
MODEL
Ordering code
2JS20020Q40G
DN
Orifice size
20
PS
Port size
3/4"
FC
material of body
SUS316L
SUS304
CT
Normal type
No water-ammer(NC)
Water-ammer(NC)
Normal opened
OD
ø40mm
ø50mm
ø63mm
TT
Thread type
G thread
NPT thread
B
161
mm
E
56
mm
F
33
mm
A
78
mm
J
24 mm
P
1/8"
H1
134
mm
H2
150
mm
K
14
mm
G
27.0
mm
SW
33
mm
Preview - Generation
Preview
3D
Dimension
2D