??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
AirTAC
Description
SDR - Regulator
Bill of material
SDR100M51
MODEL
model
SDR100M51
TYPE
SDR100
u
P
Port size
TC
Type code
ACCE
Accessories
PG
Pressure gauge
SC
scale
TT
Thread type
A
35
u
mm
AB
20
u
mm
AC
32
u
mm
B
65.5
u
mm
BA
26
u
mm
BC
39.5
u
mm
BD
14.5
u
mm
BE
29
u
mm
C
62.5
u
mm
CA
54.5
u
mm
D
33
u
mm
E
17
u
mm
K
5.5 mm
KA
22
u
mm
KB
7
u
mm
KC
29
u
mm
PA
7.5
u
mm
Q
1/16''
u
mm
Preview - Generation
Preview
3D
Dimension
2D