Catalog navigation
CAD model selection
Company
AirTAC
Description
AFR BFR - Filter and Regulator
Bill of material
AFR20001
MODEL
Model
AFR2000
MD
Model descriptions
Mini series filter-regulator unit
PORT
Port size
2000
PZ
Port size
1/4"
Inch
DRAIN
Drain type
Semi-Auto drain
Manual drain
TYPECODE
Type code
Standard
Lower pressure
ACCE
Accessories
Bracket
No Bracket
GAUGE
Pressure gauge
Pressure gauge
No pressure gauge
SCALE
Scale
MPa
psi
bar
Double scale(psi, kgf/cm2)
FILTER
Filtering grade
40μm
5μm
THREAD
Thread type
PT
NPT
G
GAU
PT1/8
Preview - Generation
Preview
3D
Dimension
2D