Catalog navigation
CAD model selection
Company
AirTAC
Description
AC BC - F.R.L Combination
Bill of material
AC20001
MODEL
Model
AC2000
MD
Model descriptions
Mini series F.R.L unit
PORT
Port size
2000
PZ
Port size
1/4"
DRAIN
Drain type
Semi-Auto drain
Manual drain
TYPECODE
Type code
Standard
Lower pressure
GAUGE
Pressure gauge
Pressure gauge
No pressure gauge
SCALE
Scale
MPa
psi
bar
Double scale(psi, kgf/cm2)
FILTER
Filtering grade
40μm
5μm
THREAD
Thread type
PT
NPT
G
Preview - Generation
Preview
3D
Dimension
2D