??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
AirTAC
Description
TWQ - Stopper Cylinder
Bill of material
TWQ25x10C(0)+()
MODEL
Ordering code
TWQ25x10C
TYPE
Type
BORE
Core Dia.
25
u
mm
STROKE
Stroke
mm
Enter value for STROKE
Stroke
mm
cm
inch
ft
MAGNET
Magnet
STOPPER
Stopper
SLOCK
Self-lock function
THREAD
Thread Type
POS
Stroke Position
mm
Enter value for POS
Stroke Position
mm
cm
inch
ft
SENSORSWITCH
Sensor switch
SENSORNUMBER
Sensor switch number
A
68.0 mm
AB
20.0 mm
AC
48.0
u
mm
AE
- mm
B
40
u
mm
C
-
u
mm
D
16
u
mm
E
- mm
J
9
u
mm
JA
7
u
mm
K
M6x1
u
KA
10
u
mm
KB
40
u
mm
M
30
u
mm
MA
20
u
mm
P
M5
u
PA
18.0
u
mm
PB
9.0 mm
R
- mm
RA
- mm
S
- mm
T
- mm
U
- mm
V
- mm
Preview - Generation
Preview
3D
Dimension
2D