??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
AirTAC
Description
MI MSI MTI MIC - Stainless steel mini Cylinder
Bill of material
MI16x10CA(0)+()
MODEL
Ordering code
MI16x10CA
TYPE
Type
BORE
Core Dia.
16
u
mm
STROKE
Stroke - List of Standard Stroke - Manually (10-700)
mm
Enter value for STROKE
Stroke - List of Standard Stroke - Manually (10-700)
mm
cm
inch
ft
MAGNET
Magnet
BCT
Back Cover Type
MOUNTING
Mounting
THREAD
Thread type
SENSORSWITCH
Sensor switch
SENSORNUMBER
Sensor switch number
POS
Stroke Position
mm
Enter value for POS
Stroke Position
mm
cm
inch
ft
A
98 mm
A1
82 mm
A2
56.0 mm
A3
111.0 mm
B
38
u
mm
C
17
u
mm
D
10.5 mm
D1
- mm
D2
- mm
E
6.0 mm
F
9 mm
G
12.5 mm
G1
8.0 mm
G2
- mm
H
16.0
u
mm
I
17
u
mm
J
5
u
mm
K
M6x1.0
u
L
M16x1.5
u
M
6
u
mm
N
22
u
mm
O
13 mm
P
22.0
u
mm
P1
6 mm
Q
12 mm
R
16 mm
S
20.0
u
mm
T
10
u
mm
T1
22
u
mm
X
M5x0.8
u
V
6
u
mm
W
- mm
Y
5 mm
Z
-
u
Preview - Generation
Preview
3D
Dimension
2D