Catalog navigation
CAD model selection
Company
AirTAC
Description
TN - Twin-Rod Cylinder
Bill of material
TN16X10S(0)+()
MODEL
Ordering code
TN16X10S
BORE
Core Dia.
16
mm
STROKE
Stroke - List of Standard Stroke - Manually (10-100)
mm
MAGNET
Magnet
With magnet
THREAD
Thread type
M5X0.8
POS
Stroke Position
mm
SENSORSWITCH
Sensor switch
No Sensor switch
CMSJ
DMSJ
DMSJ-N
DMSJ-P
SENSORNUMBER
Sensor switch number
N/A
A
68
mm
AB
15
mm
AC
53
mm
B
54
mm
BA
53
mm
C
21
mm
CA
20
mm
D
8
mm
DA
7
mm
G
24
mm
H
6
mm
J
Both sides: е7.5 dp7.5mm Thru.hole: е4.5
JA
15
mm
JB
20
mm
K
M4x0.7-dp 5
KB
34
mm
P
M5X0.8
mm
PA
22
mm
PB
11.0
mm
L
Both sides: ø8 dp4.5mm Thru.hole: ø4.5
LB
30.0
mm
LC
47
mm
M
M4X0.7
mm
MB
47
mm
R
3.0
mm
Preview - Generation
Preview
3D
Dimension
2D