Catalog navigation
CAD model selection
Company
AirTAC
Description
I - I Joint
Bill of material
F-ACQ50I
MODEL
Model
F-ACQ50I
A
56.0
mm
B
40
mm
C
20.0
mm
D
18.0
mm
E
14.0
mm
F
21.6
mm
G
M18x1.5
mm
H
16.0
mm
I
28
mm
J
0
mm
K
0
mm
Preview - Generation
Preview
3D
Dimension
2D