Catalog navigation
CAD model selection
Company
AirTAC
Description
TACE TACED - Compact cylinder
Bill of material
TACE32X5(0)+()
MODEL
Ordering code
TACE32X5
TYPE
TACE Type
TACED Type
MAGNET
magnet
Without magnet
With magnet
BORE
Bore size
32
mm
STROKE
Standard stroke
5.000
10.000
15.000
20.000
25.000
30.000
35.000
40.000
45.000
50.000
55.000
60.000
70.000
75.000
80.000
90.000
100.000
MOUNTINGTYPE
Mounting type
Standard type
FB Type
CA Type
CB Type
CR Type
FTC Type
mm
THREADTYPE
Thread type
PT Thread
NPT Thread
G Thread
mm
SPS
Position of rod
mm
SW
Sensor switch
N/A
SWN
Sensor switch number
N/A
D
32.5
mm
E
49.5
mm
E1
48.0
mm
M
44.0
mm
N3
61.0
mm
N4
68.0
mm
O
7
mm
O2
26
mm
U1
28
mm
U2
5
mm
V
M5X0.8
Preview - Generation
Preview
3D
Dimension
2D