??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
AirTAC
Description
ACK - Twist Clamp Cylinder
Bill of material
ACKL32x90(0)
MODEL
Ordering code
ACKL32x90
TYPE
Mounted Type
RD
Rotation directions
BORE
Core Dia.
32
u
mm
RA
Rotary angle
mm
THREAD
Thread type
STROKE
Stroke
26
u
mm
POS
Stroke Position
mm
A
95.0
u
mm
AC
73
u
mm
AD
19.0
u
mm
AE
23
u
mm
B
54
u
mm
BC
19.0
u
mm
C
86
u
mm
CO
76
u
mm
CA
70 mm
CB
- mm
D
16
u
mm
F
26
u
mm
F1
14 mm
F2
12 mm
G
50
u
mm
J
6.5
u
mm
JB
44
u
mm
L
M8x1.25
u
LA
37.5
u
mm
LB
50 mm
LC
9
u
mm
LD
- mm
P
1/8"
u
Preview - Generation
Preview
3D
Dimension
2D