Catalog navigation
CAD model selection
Company
AirTAC
Description
SCF - Standard cylinder
Bill of material
SCF50X50-06A(0)
MODEL
Model
SCF50X50-06A
BORE
Bore size
50
mm
ST
Stroke
mm
MAGNET
Magnet
Without magnet
With magnet
MT
Mounting type
Standard type
LB Type
FA Type
FB Type
CA Type
CB Type
TC Type
TCM1 Type
PS
Port size
1/8"
1/4"
mm
SV
Standard voltage
AC 220V
DC 24V
AC 110V
AC 24V
DC 12V
ET
Electrical entry
Terminal type
Grommet type
TT
Thread type
PT
G
POS
Stroke Position
mm
A
150
mm
AB
120.0
mm
AC
71.7
mm
AC1
88.7
mm
AD
50.8
mm
AE
84
mm
AF
66.7
mm
B
57
mm
C
93
mm
D
38
mm
E
42
mm
F
15
mm
G
27.5
mm
H
32
mm
K
M16X1.5
L
M6X1.0
S
62
mm
I
23
mm
J
8
mm
T
47.0
mm
V
20
mm
W
17
mm
Z
106
mm
Preview - Generation
Preview
3D
Dimension
2D