Catalog navigation
CAD model selection
Company
AirTAC
Description
SC SCD SCJ - Standard Cylinder
Bill of material
SC50x25(000)+()
MODEL
Ordering code
SC50x25
TYPE
Type
SC Type
SCD Type
SCJ Type
BORE
Core Dia.
50
mm
STROKE
Stroke - List of Standard Stroke - Manually (25-2000)
mm
ASTROKE
Adjustable Stroke
0
mm
MAGNET
Magnet
Without magnet
With magnet
MOUNTING
Mounting
None
LB
FA
FB
CA
CB
TC
TCM1
SEAL
Seal Material
TPU
Viton
NBR
THREAD
Thread type
PT
NPT
G
SENSORSWITCH
Sensor switch
N/A
SENSORNUMBER
Sensor switch number
N/A
POSAS
Position of Adjustable Stroke
0
mm
POS
Stroke Position
mm
A
150.0
B
57
mm
C
93
mm
D
38
mm
E
42
mm
F
15
mm
G
27.5
mm
H
32
mm
I
23
mm
J
8
mm
K
M16x1.5
L
M6x1
M
9.5
mm
N
17.0
mm
O
1/4"
P
8.5
mm
Q
2.5
mm
R
10.0
mm
S
62
mm
T
47
mm
V
20
mm
W
17
mm
Z
-
Preview - Generation
Preview
3D
Dimension
2D