??
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
AirTAC
Description
JSI JSID JSIJ - Standard Air Cylinder
Bill of material
JSI50x25(000)+()
MODEL
Ordering code
JSI50x25
TYPE
Type
BORE
Core Dia.
50
u
mm
STROKE
Stroke - List of Standard Stroke - Manually (25-1800)
mm
Enter value for STROKE
Stroke - List of Standard Stroke - Manually (25-1800)
mm
cm
inch
ft
ASTROKE
Adjustable Stroke
mm
MAGNET
Magnet
MOUNTING
Mounting
THREAD
Thread type
SENSORSWITCH
Sensor switch
SENSORNUMBER
Sensor switch number
POSAS
Position of Adjustable Stroke
mm
POS
Stroke Position
mm
Enter value for POS
Stroke Position
mm
cm
inch
ft
A
156.0 mm
B
58
u
mm
C
94
u
mm
D
40
u
mm
E
44
u
mm
F
14
u
mm
G
31.5
u
mm
H
35
u
mm
I
27
u
mm
J
11.0
u
mm
J1
8.0
u
mm
K
M18x1.5
u
K1
M16x1.5
u
L
M8
u
N
15.5
u
mm
O
1/4"
u
P
5.0
u
mm
Q
23.0
u
mm
R
10.5
u
mm
S
65
u
mm
T
46.5
u
mm
V
20
u
mm
W
18
u
mm
X
4 mm
Z
- mm
DC
CN,WO,JP
Preview - Generation
Preview
3D
Dimension
2D