Catalog navigation
CAD model selection
Company
AirTAC
Description
HFP - air gripper
Bill of material
HFP16(NC)+()
MODEL
HFP16
TYPE
Double acting
Single acting
BS
Bore size
16
mm
FT
finger type
Standard type
Thru.hole mounting type
POS
0.000
4.250
mm
SW
sensor switch
No Sensor switch
CMSG
DMSG
DMSG-N
DMSG-P
DMSGS
DMSGS-N
DMSGS-P
SWN
sensor switch number
N/A
A
72.0
mm
AB
56.5
mm
B
23.5
mm
C
34
mm
D
11.0
mm
DA
5
mm
DB
15.5
mm
E
M3X0.5
EA
4.0
mm
EB
7.0
mm
K
M4X0.7
KA
8
mm
KB
24
mm
KC
29.0
mm
L
M4X0.7
LA
8
mm
LB
22
mm
LC
15
mm
M
M4X0.7
MA
8.0
mm
MB
16.0
mm
MC
6.0
mm
MD
16
mm
N
17
NA
1.2
mm
P
M5X0.8
PA
7.5
mm
PC
13.0
mm
UA
23.5
mm
UB
15.5
mm
F
3.3
mm
Preview - Generation
Preview
3D
Dimension
2D