??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
AirTAC
Description
ptl-s - stainless steel speed controllers
Bill of material
PTL801A-S
MODEL
model
PTL801A-S
TC
Thread connection
CM
Control method
SC
Standard color
TT
Thread type
D
Port size
8
u
S
Material:stainless steel
R
1/8"
PA
15.0
u
mm
PB
13.0 mm
L
8.5 mm
C
36.0 mm
K
18.5
u
mm
EA
24.5 mm
EB
22.5 mm
H
14 mm
Preview - Generation
Preview
3D
Dimension
2D