??
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
AirTAC
Description
poc-S - stainless steel tube connector
Bill of material
POC6M5-S
MODEL
model
POC6M5-S
TC
Thread connection
SC
Standard color
TT
Thread type
D
Port size
6
u
R
M5X0.8
P
12.0 mm
L
3.5 mm
C
21.5 mm
K
16.5 mm
H
2 mm
Preview - Generation
Preview
3D
Dimension
2D