??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
AirTAC
Description
PCV - Pilot no-return valve
Bill of material
PCV08
MODEL
Ordering code
PCV08 mm
PS
Port size
08
u
mm
PP
mm
TT
Thread type
mm
C
59.0 mm
CA
10.0 mm
D
0.000 mm
EA
20.3
u
mm
EB
21.0 mm
HA
17
u
mm
HB
14.000
RA
1/4"
u
mm
RB
1/4"
u
mm
RC
1/8" mm
Preview - Generation
Preview
3D
Dimension
2D