Catalog navigation
CAD model selection
Company
AirTAC
Description
pzg - tube connector
Bill of material
PZG8-6
MODEL
model
PZG8-6
SC
Standard color
Gray
Black
DA
Port size(D1)
8
mm
DB
Port size(D2)
6
A
45
mm
C
46.0
mm
P
15.0
mm
KA
18.5
mm
KB
16.5
mm
J
4.3
mm
JB
9.5
mm
JC
19
mm
Preview - Generation
Preview
3D
Dimension
2D