??
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
AirTAC
Description
pz - tube connector
Bill of material
PZ6
MODEL
model
PZ6
SC
Standard color
D
Port size
6
A
39.5
mm
P
12.5
mm
K
16.5
mm
J
3.2
mm
JB
8.0
mm
JC
16
mm
Preview - Generation
Preview
3D
Dimension
2D