Catalog navigation
CAD model selection
Company
AirTAC
Description
py - tube connector
Bill of material
PY6
MODEL
model
PY6
SC
Standard color
Gray
Black
D
Port size
6
P
12.5
mm
C
37.0
mm
K
16.5
mm
J
3.2
mm
JA
15.5
mm
DC
12.0
mm
Preview - Generation
Preview
3D
Dimension
2D