??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
AirTAC
Description
phd - tube connector
Bill of material
PHD8-6
MODEL
model
PHD8-6
SC
Standard color
DA
Port size(D1)
8
u
mm
DB
Port size(D2)
6
u
A
90.5
u
mm
PA
14.0
u
mm
PB
12.5
u
mm
KA
18.5
u
mm
KB
16.5
u
mm
DC
15.5
u
mm
E
25.0
u
mm
Preview - Generation
Preview
3D
Dimension
2D