Catalog navigation
CAD model selection
Company
AirTAC
Description
pgj - tube connector
Bill of material
PGJ8-6
MODEL
model
PGJ8-6
SC
Standard color
Gray
Black
DA
Port size(D1)
8
mm
DB
Port size(D2)
6
P
12.5
mm
K
16.5
mm
L
22.0
mm
A
39.5
mm
Preview - Generation
Preview
3D
Dimension
2D