Catalog navigation
CAD model selection
Company
AirTAC
Description
pg - tube connector
Bill of material
PG8-6
MODEL
model
PG8-6
SC
Standard color
Gray
Black
DA
Port size(D1)
8
mm
DB
Port size(D2)
6
PA
15.0
mm
PB
12.5
mm
KA
18.5
mm
KB
16.5
mm
A
38.0
mm
Preview - Generation
Preview
3D
Dimension
2D