Catalog navigation
CAD model selection
Company
AirTAC
Description
bpm - tube connector
Bill of material
BPM6
MODEL
model
BPM6
D
Port size
6
M
M14X1.0
A
33.0
mm
K
16.0
mm
L
10.0
mm
E
11.0
mm
GA
4
mm
G
17
mm
Preview - Generation
Preview
3D
Dimension
2D