Catalog navigation
CAD model selection
Company
AirTAC
Description
bpcf - tube connector
Bill of material
BPCF6M5
MODEL
model
BPCF6M5
TC
Thread connection
M5X0.8
1/8"
1/4"
TT
Thread type
PT thread
D
Port size
6
R
M5X0.8
P
12.0
mm
L
6.0
mm
C
21.0
mm
K
16.0
mm
H
12
mm
Preview - Generation
Preview
3D
Dimension
2D