Catalog navigation
CAD model selection
Company
AirTAC
Description
UCS - Polyurethane re-coil hosepart
Bill of material
UCS080050060MA
MODEL
Ordering code
UCS080050BU060MA1
mm
OD
tubo OD
8.0
mm
ID
Tubo ID
5.0
mm
SC
standard color
Blue
Black
Orange
Clear
White
Clear Blue
Red
Yellow
Green
Brown
Clear Red
Clear Green
Clear Yellow
Clear Orange
mm
L
Length
060M:6m
090M:9m
120M:12m
150M:15m
mm
CT
Coupling type
A:one end is 30cm and the other end is 10cm
B:Both of the tubes of the couplings are 10cm
C:Both of the tubes of the couplings are 0cm
mm
CF
coupling form
Without coupling
With female-male coupling
With male-male coupling
mm
Preview - Generation
Preview
3D
2D