??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
AirTAC
Description
linear guide - lsh series
Bill of material
LSH20HN1X106S0AN-M6
CNSTYPECODE
Ordering code
LSH20HN1X106S0AN-M6
WOR
Wide of rail
20
u
BS
block style
BT
block type
NOB
Number of block
L
Length of rail
S
Right margin or Left margin
PRE
preload
ACCE
accuracy
MT
Oil mouth type
CT
cover type
H
30
H1
4.3
u
F
44
Y
12.0
C
76.5
C1
52.1
A
36
B
32
K
6.5
D
12.6
M
M5X0.8
N
6
T
0.0
T1
0.0
G
20
u
H2
17.5
u
P
60
u
Q
9.5
u
U
5.8
u
H3
8.5
u
Preview - Generation
Preview
3D
Dimension
2D