??
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
AirTAC
Description
lsqh series - lsQh_3_rail_joints_series.prj
Bill of material
LSQH20HN1X109T120T109AN-M6
RBBC
Rail and Block surface treatment
WOR
Wide of rail
20
BS
block style
BT
block type
NOB
Number of block
FL
Length of first rail
SL
length of second rail
TL
length of third rail
S
Right margin or Left margin
30.0
PRE
preload
ACCE
accuracy
MT
Oil mouth type
CT
cover type
RLT
Rail lock type
mm
DA
Dustproof accessory
P
60
G
20
H2
17.5
Q
9.5
U
5.8
H3
8.5
Preview - Generation
Preview
3D
Dimension
2D