??
Catalog navigation
Селекция на CAD модел
HELP_VARIABLE
Company
AirTAC
Description
low installation linear guide - lsd series_combined
Bill of material
LSD25F1N1X820S20CH-M6
CNSTYPECODE
Ordering code
LSD25F1N1X820S20CH-M6
WOR
Wide of rail
25
RBBC
Rail and Block surface treatment
BS
block style
BT
block type
NOB
Number of block
L
Length of rail
S
Right margin or Left margin
PRE
preload
ACCE
accuracy
RS
Rail style
MT
Oil mouth type
CT
cover type
RLT
Rail lock type
mm
DA
Dustproof accessory
E
Right margin
20.0
H
33
H1
7.0
F
73
Y
25.0
C
83.0
C1
60.6
A
35
B
60
K
7.2
D
13.1
M
M8X1.25
N
N/A
T
N/A
T1
10.5
G
23
H2
18.0
P
60
Q
11.2
U
7.0
H3
9.0
Preview - Generation
Преглед
3D
Размер
2D