품질보증 정보
카탈로그: AirTAC
생성됨: 14.09.2011
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
AirTAC
LSD25F1N1X2440S20AH-M6
AirTAC
Linear guide
LSD Series
Powered by
CAD모델 선택
{airtac/linear_guide/lsd_series/lsd_series.prj},{NB=LSD25F1N1X2440S20AH-M6},{WOR=25},{RBBC=},{BS=F1},{BT=N},{NOB=1},{L=2440.0},{S=20.0},{PRE=A},{ACCE=H},{RS=},{MT=M6},{CT=},{RLT=},{DA=},{H=33},{H1=7.0},{K=7.2},{D=13.1},{G=23},{H2=18.0},{P=60},{PPATH=assembly/lsd_asmtab.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
HELP_VARIABLE
Company
AirTAC
Description
low installation linear guide - lsd series_combined
Bill of material
LSD25F1N1X2440S20AH-M6
CNSTYPECODE
Ordering code
LSD25F1N1X2440S20AH-M6
WOR
Wide of rail
25
RBBC
Rail and Block surface treatment
Without black chrome
Rail and block black chrome
Without black chrome
Rail and block black chrome
BS
block style
Square style
Flange up lock style
Flange down lock stlye
Top or Bottom-mount type
Square style
Flange up lock style
Flange down lock stlye
Top or Bottom-mount type
BT
block type
Short type
Standard type
Short type
Standard type
NOB
Number of block
One
Two
three
four
five
six
seven
eight
nine
ten
eleven
twelve
thirteen
four-teen
fifteen
sixteen
seventeen
eightteen
nineteen
twenty
twenty one
One
Two
three
four
five
six
seven
eight
nine
ten
eleven
twelve
thirteen
four-teen
fifteen
sixteen
seventeen
eightteen
nineteen
twenty
twenty one
L
Length of rail
S
Right margin or Left margin
PRE
preload
Clearance
Light preload
Middle preload
Clearance
Light preload
Middle preload
ACCE
accuracy
Normal
High
Presion
Normal
High
Presion
RS
Rail style
N/A
N/A
MT
Oil mouth type
M6 Oil mouth
M6 to M8
M6 to PT1/8
M6 to M8, L type
M6 to PT1/8, L type
M6 grease nipple
M6 Oil mouth
M6 to M8
M6 to PT1/8
M6 to M8, L type
M6 to PT1/8, L type
M6 grease nipple
CT
cover type
Combination cover
Dependet cover
Combination cover
Dependet cover
RLT
Rail lock type
Up locked
Down locked
Up locked
Down locked
mm
DA
Dustproof accessory
None
Double scrapers
Scraper+metal scraper
None
Double scrapers
Scraper+metal scraper
E
Right margin
20.0
H
33
H1
7.0
F
73
Y
25.0
C
83.0
C1
60.6
A
35
B
60
K
7.2
D
13.1
M
M8X1.25
N
N/A
T
N/A
T1
10.5
G
23
H2
18.0
P
60
Q
11.2
U
7.0
H3
9.0
미리보기 - 생성
프리뷰
CAD 파일 생성
PDF 데이터시트 생성
3D
치수도
2D