??
Catalog navigation
Seleção de modelos em CAD
HELP_VARIABLE
Company
AirTAC
Description
linear guide - lsh_series_combined
Bill of material
LSH25F1L2X1000S20AN-M6
CNSTYPECODE
Ordering code
LSH25F1L2X1000S20AN-M6
RBBC
Rail and Block surface treatment
WOR
Wide of rail
25
BS
block style
BT
block type
NOB
Number of block
L
Length of rail
S
Right margin or Left margin
PRE
preload
ACCE
accuracy
MT
Oil mouth type
CT
cover type
RLT
Rail lock type
mm
DA
Dustproof accessory
E
Right margin
20.0
H
36
H1
6.5
F
70
Y
23.5
C
104.7
C1
79.7
A
45
B
57
K
6.9
D
12.6
M
M8X1.25
N
0
T
0.0
T1
16.0
G
23
H2
22.0
P
60
Q
11.2
U
7.0
H3
9.0
Preview - Generation
Visualização
3D
Dimensão
2D