품질보증 정보
카탈로그: AirTAC
생성됨: 14.09.2011
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
AirTAC
LSD15F1N1X1240S20CN-M4
AirTAC
Linear guide
LSD Series
Powered by
CAD모델 선택
{airtac/linear_guide/lsd_series/lsd_series.prj},{NB=LSD15F1N1X1240S20CN-M4},{WOR=15},{RBBC=},{BS=F1},{BT=N},{NOB=1},{L=1240.0},{S=20.0},{PRE=C},{ACCE=N},{RS=},{MT=M4},{CT=},{RLT=},{DA=},{H=24},{H1=4.5},{K=4.6},{D=6.1},{G=15},{H2=12.5},{P=60},{PPATH=assembly/lsd_asmtab.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
HELP_VARIABLE
Company
AirTAC
Description
low installation linear guide - lsd series_combined
Bill of material
LSD15F1N1X1240S20CN-M4
CNSTYPECODE
Ordering code
LSD15F1N1X1240S20CN-M4
WOR
Wide of rail
15
RBBC
Rail and Block surface treatment
Without black chrome
Rail and block black chrome
Without black chrome
Rail and block black chrome
BS
block style
Square style
Flange up lock style
Flange down lock stlye
Top or Bottom-mount type
Square style
Flange up lock style
Flange down lock stlye
Top or Bottom-mount type
BT
block type
Short type
Standard type
Short type
Standard type
NOB
Number of block
One
Two
three
four
five
six
seven
eight
nine
ten
eleven
twelve
thirteen
four-teen
fifteen
sixteen
seventeen
One
Two
three
four
five
six
seven
eight
nine
ten
eleven
twelve
thirteen
four-teen
fifteen
sixteen
seventeen
L
Length of rail
S
Right margin or Left margin
PRE
preload
Clearance
Light preload
Middle preload
Clearance
Light preload
Middle preload
ACCE
accuracy
Normal
High
Presion
Normal
High
Presion
RS
Rail style
Up locked with M4 bolt
Up locked with M3 bolt
Up locked with M4 bolt
Up locked with M3 bolt
MT
Oil mouth type
M4 Oil mouth
M4 to M6
M4 to M6, L type
M4 Oil mouth
M4 to M6
M4 to M6, L type
CT
cover type
Combination cover
Dependet cover
Combination cover
Dependet cover
RLT
Rail lock type
Up locked
Down locked
Up locked
Down locked
mm
DA
Dustproof accessory
None
Double scrapers
Scraper+metal scraper
None
Double scrapers
Scraper+metal scraper
E
Right margin
20.0
H
24
H1
4.5
F
52
Y
18.5
C
57.2
C1
40.2
A
26
B
41
K
4.6
D
6.1
M
M5X0.8
N
N/A
T
N/A
T1
7.5
G
15
H2
12.5
P
60
Q
8.0
U
4.8
H3
5.3
미리보기 - 생성
프리뷰
CAD 파일 생성
PDF 데이터시트 생성
3D
치수도
2D