??
Catalog navigation
CAD Model seçimi
HELP_VARIABLE
Company
AirTAC
Description
low installation linear guide - lsd series_combined
Bill of material
LSD15F1N1X1240S20AN-M4
CNSTYPECODE
Ordering code
LSD15F1N1X1240S20AN-M4
WOR
Wide of rail
15
RBBC
Rail and Block surface treatment
BS
block style
BT
block type
NOB
Number of block
L
Length of rail
S
Right margin or Left margin
PRE
preload
ACCE
accuracy
RS
Rail style
MT
Oil mouth type
CT
cover type
RLT
Rail lock type
mm
DA
Dustproof accessory
E
Right margin
20.0
H
24
H1
4.5
F
52
Y
18.5
C
57.2
C1
40.2
A
26
B
41
K
4.6
D
6.1
M
M5X0.8
N
N/A
T
N/A
T1
7.5
G
15
H2
12.5
P
60
Q
8.0
U
4.8
H3
5.3
Preview - Generation
Öngörünüm
3D
Boyut
2D