??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
AirTAC
Description
PBR - Pen size cylinder
Bill of material
PBR8X10U(0)+()
MODEL
model
PBR8X10U
TYPE
BS
Bore size
8
u
ST
stroke
mm
Enter value for ST
stroke
mm
cm
inch
ft
MG
magnet
BC
Back cover
POS
Position of rod
mm
Enter value for POS
Position of rod
mm
cm
inch
ft
SW
Sensor switch
SWN
Sensor switch number
A
74.0 mm
B
54.0 mm
C
20 mm
D
15.5 mm
E
19.5 mm
F
9.5 mm
G
12
u
mm
H
14
u
mm
I
4
u
mm
J
8 mm
L
19
u
mm
LB
16
u
mm
LC
4
u
mm
LD
3.3
u
mm
LE
7
u
mm
LF
M4X0.7
u
LG
6.5
u
mm
LH
8
u
mm
LX
12
u
mm
MM
M4X0.7
u
NA
15.0 mm
N
5.0 mm
O
7.0
u
mm
P
M5X0.8
Q
2.2
u
mm
Preview - Generation
Preview
3D
Dimension
2D