??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
AirTAC
Description
pin clamp cylinder - aqk_series
Bill of material
AQK50SAAA-151X290
CNSTYPECODE
Ordering code
AQK50SAAA-151X290
TYPE
OD
Pin O.D. code
16
u
mm
BMS
body mounting size
BMT
body mounting type
AP
arm position
SHIM
Shim
POS
Position of rod
mm
Enter value for POS
Position of rod
mm
cm
inch
ft
D
Pin O.D.
mm
SR
6.0
u
mm
H
29 mm
A
11.0
u
mm
T
7
u
mm
L
187 mm
Preview - Generation
Preview
3D
Dimension
2D