??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
AirTAC
Description
bb-s - stainless steel tube connector
Bill of material
BB0202-S
MODEL
model
BB0202-S
TT
Thread type
RA
1/4"
u
RB
Port size
1/4"
u
LA
10.0
u
mm
LB
10.0
u
mm
C
25.0
u
mm
H
14
u
mm
Preview - Generation
Preview
3D
Dimension
2D