??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
AirTAC
Description
peb - tube connector
Bill of material
PEB6M5
MODEL
model
PEB6M5
TC
Thread connection
SC
Standard color
TT
Thread type
D
Port size
6
u
R
M5X0.8
P
12.5
u
mm
L
3.5 mm
K
16.5
u
mm
EA
20.0
u
mm
EB
23.5 mm
J
3.2
u
mm
JB
8.0
u
mm
H
12 mm
Preview - Generation
Preview
3D
Dimension
2D