??
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
AirTAC
Description
low installation linear guide - lsd series_combined
Bill of material
LSD30HS1X600S20AN-M6
CNSTYPECODE
Ordering code
LSD30HS1X600S20AN-M6
WOR
Wide of rail
30
RBBC
Rail and Block surface treatment
BS
block style
BT
block type
NOB
Number of block
L
Length of rail
S
Right margin or Left margin
PRE
preload
ACCE
accuracy
RS
Rail style
MT
Oil mouth type
CT
cover type
RLT
Rail lock type
mm
DA
Dustproof accessory
E
Right margin
20.0
H
42
H1
9.0
F
60
Y
16.0
C
68.4
C1
41.7
A
-
B
40
K
7.2
D
12.8
M
M8X1.25
N
12
T
N/A
T1
N/A
G
28
H2
23.0
P
80
Q
11.2
U
7.0
H3
9.0
Preview - Generation
Preview
3D
Dimension
2D