??
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
AirTAC
Description
GVR_Series - Vacuum regulator
Bill of material
GVR20006
ORDER
order
GVR20006
SC
Series code
MODEL
Model
PS
Port size
ACCESSORIES
accessories
PG
Pressure gauge
TT
thread type
A
52.5 mm
AB
55.0 mm
AC
31.0 mm
B
83.0 mm
BA
30.0 mm
BC
53.0 mm
C
89.0 mm
D
M33X1.5 mm
K
5.4 mm
KA
34.0 mm
KB
15.4 mm
KC
43.0 mm
P
1/8 mm
Preview - Generation
Preview
3D
Dimension
2D