??
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
AirTAC
Description
ptl-ms - stainless_steel mini speed controllers
Bill of material
PTL4M5A-MS
MODEL
model
TC
Thread connection
CM
Control method
SC
Standard color
TT
Thread type
D
Port size
M
M:mini
S
Material:stainless steel
R
M5X0.8
PA
mm
PB
9.0 mm
L
3.5 mm
C
29.5 mm
K
mm
EA
mm
EB
19.0 mm
H
9 mm
Preview - Generation
Preview
3D
Dimension
2D