??
User Profile Desktop
CAD model selection
4V230C06A
HELP_VARIABLE
Description
Solenoid Valve
Company
AirTAC
MODEL
Ordering code
4V230C06A
CODE
Code
200 Series
VALVE
Valve type
Double solenoid 5/3 way closed center
u
PORT
Port size
06
u
U
Voltage
TYPE
Electrical entry
TT
Thread type
A
Port size
1/8"
B
Port size
1/8"
u
C
Distance of holes
18
u
D
Distance of holes
76.4
u
E
Position of holes
0
u
Download CAD models
Previews - 3D