??
User Profile Desktop
CAD model selection
4V130CM5A
HELP_VARIABLE
Description
Solenoid Valve
Company
AirTAC
MODEL
Ordering code
4V130CM5A
VALVE
Valve type
Double solenoid 5/3 way closed center
u
PORT
Port size
M5
u
U
Voltage
TYPE
Electrical entry
TT
Thread type
A
Port size
M5
u
B
27
u
C
57.7
u
D
0
u
E
14
u
F
64.3
u
G
0
u
Download CAD models
Previews - 3D